Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
TMB0812 - Shaft dia 8mm, Lead 12mm
Bill of material
TMB0812
MODEL
Model
TMB0812
SD
Screw shaft outside diameter
8 mm
L
Screw shaft lead
12 mm
S
Stroke
150 mm
AG
Accuracy grade axial gap
Ct7
TP1
Travel per pulse 1
24 mm
RT
Reference thrust
50 N
MS
Motor size
42 mm
W
Weight
450 g
PW
Position of nut
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031